IESNA:LM-63-2002
[TEST]P1852424
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2604-763-8)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1440U830-4F0-1E-UDD-FLBOOA-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, BATWING FLUSH LENS, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6140
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 84.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 17.7 38.7 61.9
81.1 106.1 145.5 186.4 217.4 249.8 298.5 353.4 388.7 422.6
480.8 553.4 600.6 659.6 749.8 849.3 915.6 980.5 1081.5 1171.4
1228.8 1278.9 1344.9 1403.5 1438.9 1469.8 1512.6 1542.8 1560.5 1570.8
1580.7 1581.5 1577
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 5.8 16.4 49.1 94.4 134.1
157.2 179.6 211.9 252.4 285.4 319.1 373.8 431.1 469.8 510.2
575.8 653.3 703.8 760.1 847.3 936.8 999.2 1058.1 1147 1227.5
1277.1 1322 1382.6 1434.8 1467.5 1495.9 1533.8 1560 1574.4 1582.1
1588.1 1585.4 1577
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 7.1 32.8 80.6 150 206.3
233.4 253.2 278.2 318.4 353.3 388.4 449.1 508.9 550.9 597.9
670.8 753.2 806.9 860.7 944.7 1024.2 1082.7 1135.7 1212.5 1283.7
1325.5 1365.1 1420.2 1466 1496.2 1521.9 1555.1 1577.2 1588.3 1593.4
1595.5 1589.3 1577
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 9.1 45.4 90.6 159.1 231
283.1 334.2 404.1 482.4 547.8 612.1 703.8 769.1 804.5 834.9
881.3 938.2 977.1 1017.3 1083.3 1146.3 1192 1230.8 1289 1345.4
1379.3 1411.2 1455.4 1493.2 1518.7 1540.3 1569.1 1587.8 1596.7 1599.6
1599.8 1591.3 1577
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 11.4 56.9 93.6 152.5 239.9
324 417.7 549.8 679.1 784.4 887.4 1018.2 1090.1 1115.6 1121.9
1130.2 1151.6 1169.5 1192.7 1235.6 1279.9 1309.9 1331.7 1369.3 1408.9
1435 1458.4 1489.8 1518.9 1539.2 1556.2 1580.5 1596.4 1603.2 1604.2
1603 1592.6 1577
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 12.4 61.8 92.6 141.9 224.8
310.9 419 576.9 735.2 861.8 977.6 1127.9 1239.4 1290.5 1312.7
1331.6 1338.1 1345.1 1358.9 1384.6 1410.3 1426.2 1435.2 1454.8 1477.6
1493.5 1507.4 1526.7 1545.5 1559.2 1571.7 1590.8 1604.1 1609.4 1608.7
1606.3 1594.2 1577
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 12 60.2 87.7 127.1 185.8
243.8 338.1 485.1 650.7 779.9 882.6 1032.9 1216.9 1328.9 1407.5
1485.5 1497.6 1504 1515.8 1530.4 1537.4 1540.8 1541.3 1545.7 1551.5
1554.9 1558.4 1566 1573 1578.9 1586.7 1599.8 1611.2 1615.1 1613.1
1609.6 1596.2 1577
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 11.8 59 83.8 115.5 154.8
190.4 273.1 408.2 577.4 705.8 802.3 953.3 1186.1 1345.3 1468.1
1598.5 1621.3 1629 1640 1648.5 1642.2 1635.8 1628.9 1620.4 1611.4
1604.7 1599.1 1596.5 1593.9 1593.6 1597.4 1605.3 1614.8 1617.8 1615.2
1610.6 1596.7 1577
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 11.8 59 83.2 113 147.8
178.1 255.6 375.4 537.8 655.1 765.9 919.7 1130.3 1295.4 1426
1588.7 1637.9 1652.8 1666.4 1683.7 1680.2 1671.8 1661 1646.6 1629.4
1619.4 1609.3 1600.6 1595.3 1593.6 1594.8 1600.4 1608.3 1611.2 1609.9
1604.9 1592.8 1577
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 11.8 59 82.5 110.5 140.8
165.8 238 342.7 498.2 604.3 729.6 886.2 1074.4 1245.4 1384
1578.9 1654.4 1676.5 1692.7 1718.9 1718.2 1707.8 1693.1 1672.8 1647.4
1634.2 1619.4 1604.7 1596.6 1593.6 1592.1 1595.5 1601.7 1604.7 1604.7
1599.1 1588.8 1577
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 11.5 57.3 80.9 110.5 143
170.7 248.2 360.7 522.9 639.5 754.9 900.9 1112.8 1276.5 1414.4
1586.3 1639 1652 1664.9 1682.1 1679.7 1669.4 1657.9 1642.5 1625
1613.7 1602.2 1592.4 1589.5 1587.9 1589 1594.6 1601.9 1605.5 1606.1
1602.4 1592.1 1577
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 11.1 55.7 79.3 110.5 145.3
175.6 258.3 378.7 547.6 674.7 780.3 915.6 1151.1 1307.6 1444.9
1593.6 1623.6 1627.4 1637.1 1645.2 1641.2 1630.9 1622.7 1612.2 1602.5
1593.2 1585 1580.1 1582.5 1582.2 1585.9 1593.8 1602.1 1606.3 1607.6
1605.7 1595.4 1577
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 10.7 53.4 80 117.3 166.4
215.6 309.4 448.9 611.2 732 844 988.1 1186.7 1303.1 1396
1486.8 1503 1506.4 1515.8 1528.5 1535.5 1536.5 1536.5 1538.3 1542.3
1543.3 1543.8 1549.4 1558.5 1562.9 1571.8 1584.4 1595 1600.4 1602.3
1602.2 1592.8 1577
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 10.2 51 81.4 126.3 193.8
267.1 374.1 536.5 687.6 796.7 920.5 1079.8 1221.4 1286.8 1320.7
1341.8 1347.2 1353.3 1363.3 1385.2 1407.5 1423.5 1433.3 1449.9 1469.4
1483.5 1494.5 1512.6 1528.9 1539.2 1553.9 1572.1 1585.5 1592.2 1594.8
1596.5 1588.2 1577
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 8.6 42.8 79.5 134.5 210.1
286.4 380.5 522.6 642.1 727.9 836.7 979.5 1079.9 1119.7 1132.3
1137.1 1153.3 1171.5 1191.3 1230.1 1270.6 1300.7 1323.6 1360.3 1396
1420.8 1442.3 1473.7 1499.8 1516.7 1536 1559 1575.2 1583.6 1587.2
1590.8 1583.9 1577
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 5.8 28.9 74.1 141.9 215.3
273.3 328.8 407.2 474.6 525.7 592.5 687.2 762.2 802 831
872.7 921.3 961.1 999.9 1063 1124.8 1168 1207.3 1269.4 1321.9
1355.3 1387.3 1432.7 1471.3 1495.4 1518 1545.1 1564.3 1574.6 1579.5
1585 1580 1577
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 3.8 16.6 63.6 134.3 200.7
242 268.2 299.5 329.4 355 389.7 447.1 502.9 542.1 582.5
650.5 722.6 778.1 831.6 914.2 994.3 1048.7 1101.8 1185 1253
1295 1336.2 1394.2 1443.1 1473.3 1499.3 1530.6 1553.5 1565.6 1572.1
1579.9 1577.2 1577
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 4.4 9.2 37.9 81.9 126.5
156 180.9 215.1 251.3 278.8 310.9 363.6 418.7 455.3 492.4
555.6 623.8 677.4 732.9 820 909.7 969.3 1028.2 1120.3 1199.5
1249.9 1297.1 1363.1 1415.9 1448.7 1478.7 1514.2 1543.1 1556.6 1565.7
1576.6 1577.9 1577
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.9 1.8 12.2 29.5 52.3
70 93.6 130.8 173.2 202.7 232.1 280 334.6 368.5 402.4
460.6 525.1 576.7 634.1 725.9 825 889.8 954.7 1055.7 1145.9
1204.9 1257.9 1332 1388.8 1424.1 1458 1497.8 1532.8 1547.6 1559.4
1573.4 1578.5 1577
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 3.7 5.9 25.4 57.3 91
112.6 135.5 172.6 216.2 247.7 279.1 325.9 375.8 407.8 438.4
490.1 544.4 584.8 630.5 704.6 786.7 845.6 905.2 999.2 1095.2
1157.4 1211.8 1293.5 1357.5 1395.5 1433.3 1479.8 1517.3 1535.3 1551
1568.4 1577.2 1577
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 2.5 10 38.7 85.2 129.6
155.2 177.4 214.3 259.3 292.7 326.1 371.7 417.1 447.1 474.4
519.5 563.7 593 626.9 683.3 748.4 801.4 855.8 942.7 1044.4
1109.9 1165.6 1255 1326.2 1366.8 1408.6 1461.8 1501.7 1523 1542.6
1563.5 1575.9 1577
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 3.8 19 55.9 105 155.9
199.6 229.6 264.7 304.7 337.1 371.5 426.2 467.2 493.7 519.8
560.1 596.5 619.6 647.6 697 755.5 802.6 850.3 926.1 1015.5
1073.5 1130 1217.2 1296.6 1341.8 1386 1445 1487.1 1510.7 1532.3
1555.5 1572.1 1577
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 5.9 29.7 74.4 122.2 178
244.6 285.1 317.9 350.9 381.4 416.4 483.5 520.3 542.9 568.3
604.3 633.9 652.4 676.5 722.4 777.8 819 859.5 922.8 993.9
1040.7 1097.9 1179.5 1267.6 1318.1 1364.3 1428.6 1472.9 1498.4 1521.4
1546.5 1567.5 1577
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 8.1 40.7 88.1 135.3 191.2
260.2 314.4 363.8 392.7 413.3 441.5 506.8 550.1 575.6 600.7
632.9 659.1 677 698.7 738.8 788.6 825.6 864.7 924.9 989.5
1030.5 1082.7 1156.6 1244.5 1297.2 1346.7 1415.5 1463 1489.8 1513.4
1540.8 1564.6 1577
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 10.4 52.2 96.9 144.3 195.7
246.3 317.5 402.2 430 432.9 446.7 496.2 556.6 592 617.1
646 672.2 693.3 714.5 746.1 787.9 822.3 866 932.2 1002.5
1042.8 1084.5 1148.4 1227.1 1279.2 1333.2 1405.7 1457.4 1484.9 1508.5
1538.3 1563.3 1577
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 12.4 62.2 105.1 152.7 199.7
236.2 318.9 433.6 463.9 453.4 454.7 488.8 561.2 605.7 631.6
657.9 683.8 706.8 727.8 753.9 788.8 820.5 866.5 937.7 1012.3
1052.4 1086.4 1141.8 1213.2 1263.8 1321.2 1396.3 1451.7 1480 1503.4
1535.3 1561.3 1577
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 13.6 68 111.5 159.3 202.7
237.9 315.3 443.4 487.5 476.3 471.1 491.3 559.7 611.5 640.6
666.1 690.6 711.8 734 762.9 794.6 822.9 864.3 937.7 1012.6
1054 1088.7 1140.2 1209.8 1256.5 1313.1 1388.1 1445.5 1475.1 1497.9
1530.4 1557.4 1577
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 14.7 73.7 117.9 165.8 205.6
239.5 311.7 453.2 511.1 499.3 487.5 493.7 558.2 617.2 649.6
674.3 697.5 716.7 740.3 771.9 800.3 825.4 862.2 937.7 1012.9
1055.7 1091 1138.6 1206.4 1249.1 1305.1 1379.9 1439.2 1470.2 1492.3
1525.5 1553.5 1577
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 14.6 72.9 114.5 162.5 205.1
243.6 321.1 451.6 489.8 478 473.4 493.7 566.1 617.2 644.4
670.2 692.9 713.4 735.7 766.2 796.5 826.2 867 945.9 1018
1058.1 1092.2 1145.9 1214.5 1260.6 1315.3 1391.4 1447.9 1477.6 1500.3
1532 1557.4 1577
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 14.4 72.1 111 159.3 204.6
247.7 330.4 449.9 468.5 456.7 459.3 493.7 573.9 617.2 639.1
666.1 688.3 710.1 731.1 760.5 792.8 827 871.7 954.1 1023.1
1060.6 1093.3 1153.3 1222.7 1272 1325.4 1402.8 1456.6 1484.9 1508.3
1538.6 1561.3 1577
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 13.5 67.6 106.4 152.3 205.9
262.8 331.6 418.2 437.2 439.7 456.4 504.8 571.2 606.1 627.7
657.1 679.8 699.5 720.6 756 794.7 831.5 876.7 951.9 1016.1
1054.4 1093.7 1161.3 1238.9 1291.5 1341.1 1413.7 1464 1491.1 1513.7
1541.4 1562.3 1577
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 12.4 61.8 101.3 144.1 207.7
281.7 330.1 376.5 402.7 424.1 457.2 519.5 565 591.4 614.3
646.5 670 686.4 708.2 751.9 798.4 837.2 881.8 946.1 1005.1
1045.4 1093.9 1169.5 1257.7 1313.6 1358.6 1424.3 1471.1 1496.8 1518.1
1543.1 1562.3 1577
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 10.4 52 89.8 133.5 196.9
267.3 302.7 331.8 365.7 396.3 436.6 500.7 536.9 560.7 584.3
620.3 647.3 664.7 688.7 737.1 791 832.7 877.9 942.9 1007.2
1054 1109.7 1190.4 1279.5 1334.1 1376.1 1435.8 1479.8 1504.2 1523.5
1545.5 1562.6 1577
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 7.6 38.1 72 120.4 173.7
219.9 249.3 284.3 326.2 356.2 394.5 448.3 487 514 537.6
578.5 611.8 634.4 662.4 711.8 772.3 818 865.2 942 1022.3
1080.2 1141.1 1223.9 1304.3 1352.9 1393.7 1448.1 1490.1 1513.2 1529.9
1548.8 1563.3 1577
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 5.4 24.6 54 102.6 145.7
172.8 197.8 237.3 284.4 314 350.4 396.7 438.8 469 493.7
539.8 581.6 610.4 644.5 699.1 768.4 819 869.5 957 1048.9
1114.2 1177.4 1259.7 1331.8 1375 1413.8 1463.4 1502.8 1524.4 1538.7
1554.5 1565.7 1577
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 5 12.3 35.9 70.6 103.8
126.9 152 191.4 235.4 265.7 300.1 347.6 396.1 428.9 458.2
510.3 567.5 605.5 652 724.4 808.9 867.3 925 1019.2 1110.1
1171.5 1228.2 1302.3 1367.6 1406.9 1441.8 1488 1522.8 1542.4 1554.7
1567.6 1573.6 1577
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 17.7 38.7 61.9
81.1 106.1 145.5 186.4 217.4 249.8 298.5 353.4 388.7 422.6
480.8 553.4 600.6 659.6 749.8 849.3 915.6 980.5 1081.5 1171.4
1228.8 1278.9 1344.9 1403.5 1438.9 1469.8 1512.6 1542.8 1560.5 1570.8
1580.7 1581.5 1577
